You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ZB69P10

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

ZB69P10

General Information

  • Extended Product Type:
    ZB69P10
  • Product ID:
    2CPX062399R9999
  • EAN:
    4011617623991
  • Catalog Description:
    ZB69P10 Interior fitting system, 15 mm x 50 mm x 11 mm
  • Long Description:
    Plastic spacers, length 50 mm, for high or deep installation of device rails, incl. screws.

Technical

  • Accessory Type:
    Distance piece
  • Enclosure Type:
    Interior fitting system
  • Material:
    Other
  • DIN Place Units:
    0
  • Meter Boards:
    0
  • Model Number:
    Distance piece
  • Thickness:
    "

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    50 mm
  • Product Net Height:
    15 mm
  • Product Net Depth / Length:
    11 mm
  • Product Net Weight:
    0.166 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    60 mm
  • Package Level 1 Height:
    20 mm
  • Package Level 1 Depth / Length:
    110 mm
  • Package Level 1 Gross Weight:
    0.173 kg
  • Package Level 1 EAN:
    4011617623991

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    39269097
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002625 - Mounting accessories (switchgear cabinet)
  • ETIM 8:
    EC002625 - Mounting accessories (enclosure/cabinet)
  • EPLAN Catalog Tree:
    Mechanics / Housing accessories, internal extension / General
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    39269097
  • eClass:
    V11.0 : 27182807
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links