Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ZK87P50

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

ZK87P50

General Information

  • Extended Product Type:
    ZK87P50
  • Product ID:
    2CPX062430R9999
  • EAN:
    4011617624301
  • Catalog Description:
    ZK87P50 Terminals, 35 mm x 11.5 mm x 22.5 mm
  • Long Description:
    Connection terminal, to snap on copper busbar with retaining spring, Area of application for copper rail thickness: 10 mm, Connection cross-section from 1.5 mm² up to 16 mm², Terminals, 1-pole, packaging unit 50 piece

Technical

  • Enclosure Type:
    Terminals
  • Mounting Type:
    Snap mounting
  • DIN Place Units:
    0
  • Meter Boards:
    1
  • Rated Cross-Section:
    16 mm
  • Terminal Type:
    Connection

Environmental

Dimensions

  • Product Net Width:
    11.5 mm
  • Product Net Height:
    35 mm
  • Product Net Depth / Length:
    22.5 mm
  • Product Net Weight:
    1.15 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    95 mm
  • Package Level 1 Height:
    85 mm
  • Package Level 1 Depth / Length:
    150 mm
  • Package Level 1 Gross Weight:
    1.196 kg
  • Package Level 1 EAN:
    4011617624301

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369010
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000001 - Busbar terminal
  • ETIM 8:
    EC000001 - Busbar terminal
  • EPLAN Catalog Tree:
    Electrical engineering / Terminals / General
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85369010
  • eClass:
    V11.0 : 27141146
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds