You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ZX273P4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ZX273P4

General Information

  • Extended Product Type:
    ZX273P4
  • Product ID:
    2CPX064153R9999
  • EAN:
    4011617641537
  • Catalog Description:
    ZX273P4 Interior fitting system, 4.8 mm x 4.8 mm x 32 mm
  • Long Description:
    Lens-tapping screw with a hexalobular socket and slit, Torx screw T25 M 4.8 x 32 mm.

Technical

  • Enclosure Type:
    Interior fitting system
  • Head Type:
    Rounded head
  • Surface Finishing:
    Galvanic/electrolytic zinc plated
  • Material:
    Steel
  • Recommended Screw Driver:
    Torx
  • DIN Place Units:
    0
  • Meter Boards:
    0

Environmental

Dimensions

  • Product Net Width:
    4.8 mm
  • Product Net Height:
    4.8 mm
  • Product Net Depth / Length:
    32 mm
  • Product Net Weight:
    0.02 kg

Ordering

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    0.02 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC003861 - Bolt
  • ETIM 9:
    EC003861 - Bolt
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    73181595
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links