Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ED155

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

ED155

General Information

  • Extended Product Type:
    ED155
  • Product ID:
    2CPX067963R9999
  • EAN:
    4011617679639
  • Catalog Description:
    ED155 Interior fitting system, 75 mm x 263 mm x 40 mm
  • Long Description:
    Mounting cross-beams for universal switch modules, for 250 A switches, field width 1 (250 mm), usable width/depth: 170 mm / 153 mm, with mounting screws and cage nuts, 2 cross beams needed per switch, suitable for M(B)A250A.

Technical

  • Accessory Type:
    Fastening parts/-set
  • Enclosure Type:
    Interior fitting system
  • Mounting Type:
    Screw mounting
  • Material:
    Steel
  • DIN Place Units:
    0
  • Meter Boards:
    0
  • Model Number:
    Fastening parts/-set
  • Thickness:
    "

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    263 mm
  • Product Net Height:
    75 mm
  • Product Net Depth / Length:
    40 mm
  • Product Net Weight:
    0.38 kg
  • Product Net Length:
    250 mm

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    80 mm
  • Package Level 1 Height:
    40 mm
  • Package Level 1 Depth / Length:
    250 mm
  • Package Level 1 Gross Weight:
    0.395 kg
  • Package Level 1 EAN:
    4011617679639

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    73269098
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002625 - Mounting accessories (switchgear cabinet)
  • ETIM 8:
    EC002625 - Mounting accessories (enclosure/cabinet)
  • EPLAN Catalog Tree:
    Mechanics / Housing accessories, internal extension / General
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    73269098
  • eClass:
    V11.0 : 27182807
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds