Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TG212SKN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

TG212SKN

General Information

  • Extended Product Type:
    TG212SKN
  • Product ID:
    2CPX070550R9999
  • EAN:
    4011617705505
  • Catalog Description:
    TG212SKN Floor-standing cabinet, Field width: 2, Rows: 12, 1850 mm x 550 mm x 225 mm, Isolated, IP55
  • Long Description:
    Floor-standing cabinet, Expansion option: Lateral and bottom, class of protection II (double insulated), degree of protection IP55, IK code 8, Powder-coated, in RAL 7035, enclosure out of Steel, single-leaf door, dimensions in mm (H x W x D): 1850 x 550 x 225, Grid unit 12 GU, Overall height 8, panel width 2, Space units 288

Technical

  • Number of Flange Openings:
    2
  • Number of Conduit Inlets:
    112
  • Number of Rows:
    12
  • Cover Plate Type:
    Door
  • Enclosure Type:
    floor-standing cabinet
  • Enclosure Type of Height:
    8
  • Mounting Type:
    Surface-mounted
  • Door Type:
    Single
  • Surface Finishing:
    Powder-coated
  • Housing Material:
    Steel
  • Cover Style:
    with Notch
  • DIN Place Units:
    288
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    Light grey
  • Thickness:
    Cabinet Plate 1 mm
    Door Plate 1.5 mm

Environmental

  • Degree of Protection:
    IP55
  • Protection Class:
    Isolated
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Width in Number of Modular Spacings:
    2
  • Product Net Width:
    550 mm
  • Product Net Height:
    1850 mm
  • Product Net Depth / Length:
    225 mm
  • Product Net Weight:
    59.038 kg
  • Built-In Depth (t2):
    170 mm

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    590 mm
  • Package Level 1 Height:
    1925 mm
  • Package Level 1 Depth / Length:
    265 mm
  • Package Level 1 Gross Weight:
    61.4 kg
  • Package Level 1 EAN:
    4011617705505
  • Package Level 2 Units:
    pallet (lift) 8 piece
  • Package Level 2 Gross Weight:
    492.3 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000058 - Empty cabinet
  • ETIM 8:
    EC000058 - Empty cabinet
  • EPLAN Catalog Tree:
    Mechanics / Housings / General
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85381000
  • eClass:
    V11.0 : 27142408
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds