You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ZX319

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ZX319

General Information

  • Extended Product Type:
    ZX319
  • Product ID:
    2CPX073177R9999
  • EAN:
    4011617731771
  • Catalog Description:
    ZX319 ZX Interior fitting system, 450 mm x 250 mm x 37 mm
  • Long Description:
    Meter plate with three-point fixing, reworked version, single-tier, 1PW, 3GU, height: 450 mm, width: 250 mm

Technical

  • Model Number:
    1-story
  • Number of Phases:
    3
  • Number of Meter Cabinets:
    0
  • Number of TSG Panels:
    0
  • Enclosure Type:
    Interior fitting system
  • Protection Type:
    None
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    Light grey

Environmental

Dimensions

  • Product Net Width:
    250 mm
  • Product Net Height:
    450 mm
  • Product Net Depth / Length:
    37 mm
  • Product Net Weight:
    0.514 kg

Ordering

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Gross Weight:
    0.514 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000068 - Meter board
  • ETIM 9:
    EC000068 - Meter board
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85381000
  • eClass:
    V11.0 : 27142417
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links