Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ZX575

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

ZX575

General Information

  • Extended Product Type:
    ZX575
  • Product ID:
    2CPX077497R9999
  • EAN:
    4011617774976
  • Catalog Description:
    ZX575 ZX Interior fitting system, 250 mm x 87.5 mm x 35 mm
  • Long Description:
    Head piece for meter plate with three-point fixing reworked version

Technical

  • Accessory Type:
    Other
  • Enclosure Type:
    Interior fitting system
  • Material:
    Plastic
  • Thickness:
    "

Dimensions

  • Product Net Width:
    87.5 mm
  • Product Net Height:
    250 mm
  • Product Net Depth / Length:
    35 mm
  • Product Net Weight:
    0.412 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    50 mm
  • Package Level 1 Height:
    35 mm
  • Package Level 1 Depth / Length:
    250 mm
  • Package Level 1 Gross Weight:
    0.43 kg
  • Package Level 1 EAN:
    4011617774976

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002625 - Mounting accessories (switchgear cabinet)
  • ETIM 8:
    EC002625 - Mounting accessories (enclosure/cabinet)
  • EPLAN Catalog Tree:
    Mechanics / Housing accessories, internal extension / General
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85389099
  • eClass:
    V11.0 : 27182807
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds