Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: UK648E3

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

UK648E3

General Information

  • Extended Product Type:
    UK648E3
  • Product ID:
    2CPX077843R9999
  • EAN:
    4011617778431
  • Catalog Description:
    UK648E3 con. unit fl 48M IP30 w. door
  • Long Description:
    Consumer unit, series UK600, for the internal use, with closed doorframe and door, class of protection II (double insulated), degree of protection IP30, applicable standards: EN 60670-24, IK code 07, Rated operational voltage 400V AC 50/60 Hz, rated current 63 A, Glow wire resistance 850°C, powder-coated, in RAL 9016, enclosure out of thermoplast, with trim frame and metal door, door out of sheet steel, in RAL 9016, with TIP-in closure, door opening angle 120 degree, door hinge right or left, cable entry on top via cable entry slide part is pre-punched, on bottom via cable entry slide part is pre-punched, on side via pre-punched, rear wall pre-punched, dimensions in mm (H x W x D): 747 x 384 x 97, Shutter frame dimensions in mm (H x W x D): 747 x 384 x 9, 4-rows, Space units 48, Row distance in mm: 125, covers out of Plastic, 90 degree press and turn closure, with N/PE screw terminal, cable fastening rail integrated, assembled with device carrier, device support removable

Categories

  • Products » Low Voltage Products and Systems » Enclosures » Consumer Units » Consumer Units

Ordering

  • EAN:
    4011617778431
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000

Dimensions

  • Product Net Width:
    384 mm
  • Product Net Height:
    747 mm
  • Product Net Depth / Length:
    97 mm
  • Product Net Weight:
    5.001 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    390.000 mm
  • Package Level 1 Height:
    756.000 mm
  • Package Level 1 Depth / Length:
    115.000 mm
  • Package Level 1 Gross Weight:
    5.201 kg
  • Package Level 1 EAN:
    4011617778431
  • Package Level 2 Units:
    pallet (lift) 45 piece
  • Package Level 2 Width:
    800.000 mm
  • Package Level 2 Height:
    1820.000 mm
  • Package Level 2 Depth / Length:
    1200.000 mm
  • Package Level 2 Gross Weight:
    245.045 kg

Additional Information

  • Color:
    Traffic white
  • Configuration Type:
    assembled with device carrier
  • Cover Plate Type:
    Door
  • Degree of Protection:
    IP30
  • DIN Place Units:
    48
  • Enclosure Type:
    Consumer unit
  • Housing Material:
    Plastic
  • Interior Depth:
    75 mm
  • Mounting Type:
    Flush-mounted
  • Niche Depth:
    95 mm
  • Niche Height:
    730 mm
  • Niche Width:
    367 mm
  • Number of Rows:
    4
  • Power Loss:
    Δt = 30K 62 W
  • Product Main Type:
    UK
  • Product Name:
    UK648E3 con. unit fl 48M IP30 w. door
  • Protection Class:
    Isolated
  • Terminal Type:
    Screw Terminals

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000214 - Small distribution board
  • ETIM 6:
    EC000214 - Small distribution board
  • ETIM 7:
    EC000214 - Small distribution board
  • Object Classification Code:
    U
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds