You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: F2C-ARH

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

F2C-ARH

General Information

  • Extended Product Type:
    F2C-ARH
  • Product ID:
    2CSF200992R0005
  • EAN:
    8012542732433
  • Catalog Description:
    F2C-ARH Auto-reclosing unit
  • Long Description:
    The F2C-ARH device allows the auto-reclosing of the RCD it is associated to in case of unwanted tripping, only after having checked that there are no effective faults in the system protected by the RCCB. It is suitable for RCDs of F200 series, 2 poles with 30 mA sensitivity.

Technical

  • Suitable For:
    F202 30mA up to 63A
  • Suitable for Product Class:
    Residual Current Devices RCDs
  • Rated Voltage (Ur):
    12 V
  • Power Loss:
    at Rated Operating Conditions per Pole 0.4 W
  • Number of Contacts CO:
    1
  • Number of Contacts NC:
    0
  • Number of Contacts NO:
    1
  • Number of Switches:
    0

Environmental

Dimensions

  • Product Net Width:
    53 mm
  • Product Net Height:
    0.085 m
  • Product Net Depth / Length:
    0.080 m
  • Product Net Weight:
    0.211 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.091 m
  • Package Level 1 Height:
    0.09 m
  • Package Level 1 Depth / Length:
    0.092 m
  • Package Level 1 Gross Weight:
    0.285 kg
  • Package Level 1 EAN:
    8012542732433

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001286 - Auxiliary device for distribution board devices
  • ETIM 8:
    EC001286 - Auxiliary device for distribution board devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85389099
  • eClass:
    V11.0 : 27143502
  • Object Classification Code:
    Q
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links