Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: F202 AC-100/0,03 IEC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

F202 AC-100/0,03 IEC

General Information

  • Extended Product Type:
    F202 AC-100/0,03 IEC
  • Product ID:
    2CSF202005R1900
  • EAN:
    8012542936008
  • Catalog Description:
    F202 AC-100/0,03 IEC Residual Current Circuit Breaker
  • Long Description:
    The RCCBs F200 series assures protection to people and installations against fault current to earth. This product is manufactured according to international IEC standards, for the markets where it is required.

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Residual Current Devices RCDs » Residual Current Devices RCDs

Technical

  • Standards:
    IEC 61008
  • Operating Characteristic:
    Instantaneous
  • Type of Residual Current:
    AC type
  • Rated Residual Current:
    30 mA
  • Rated Current (In):
    100 A
  • Number of Poles:
    2
  • Power Loss:
    at Rated Operating Conditions per Pole 6.5 W
  • Rated Voltage (Ur):
    230 V
  • Rated Frequency (f):
    50/60 Hz
  • Ambient Air Temperature:
    Operation -25...55 °C
  • Connecting Capacity:
    Busbar 10 mm²
    Rigid 35 …35 mm²
    Flexible 35 …35 mm²
  • Degree of Protection:
    IP2X
  • Electrical Endurance:
    10000 cycle
  • Mounting Type:
    DIN rail
  • Object Classification Code:
    Q
  • Pollution Degree:
    2
  • Rated Conditional Short-Circuit Current (Inc):
    10 kA
  • Rated Insulation Voltage (Ui):
    500 V
  • Rated Operational Voltage:
    230 V AC
  • Width in Number of Modular Spacings:
    2

Environmental

  • Ambient Air Temperature:
    Operation -25...55 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    277 V AC

Dimensions

  • Product Net Width:
    0.035 m
  • Product Net Height:
    0.085 m
  • Product Net Depth / Length:
    0.069 m
  • Product Net Weight:
    0.200 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.041 m
  • Package Level 1 Height:
    0.078 m
  • Package Level 1 Depth / Length:
    0.096 m
  • Package Level 1 Gross Weight:
    0.225 kg
  • Package Level 1 EAN:
    8012542936008

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363030

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC000003 - Residual current circuit breaker (RCCB)
  • ETIM 5:
    EC000003 - Residual current circuit breaker (RCCB)
  • ETIM 6:
    EC000003 - Residual current circuit breaker (RCCB)
  • ETIM 7:
    EC000003 - Residual current circuit breaker (RCCB)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds