Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: F202 A-63/0.03 16-2/3Hz

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

F202 A-63/0.03 16-2/3Hz

General Information

  • Extended Product Type:
    F202 A-63/0.03 16-2/3Hz
  • Product ID:
    2CSF202196R1630
  • EAN:
    8012542734536
  • Catalog Description:
    F202 A-63/0.03 16-2/3Hz Residual Current Circuit Breaker
  • Long Description:
    The RCCBs F200 series assures protection to people and installations against fault current to earth. A large offer for standard instantaneous and selective AC and A types is completed with some configurations for special applications. This version can work at rated frequency of 16 2/3 Hz, common in railways applications.

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Residual Current Devices RCDs » Residual Current Devices RCDs

Technical

  • Standards:
    IEC/EN 61008
  • Operating Characteristic:
    Instantaneous
  • Type of Residual Current:
    A type
  • Rated Residual Current:
    30 mA
  • Rated Current (In):
    63 A
  • Number of Poles:
    2
  • Power Loss:
    at Rated Operating Conditions per Pole 3.2 W
  • Rated Voltage (Ur):
    230 V
  • Rated Frequency (f):
    16 2/3 Hz
  • Ambient Air Temperature:
    Operation -25...55 °C
  • Connecting Capacity:
    Busbar 10 mm²
    Rigid 25 …25 mm²
    Flexible 25 …25 mm²
  • Degree of Protection:
    IP2X
  • Electrical Endurance:
    10000 cycle
  • Mounting Type:
    DIN rail
  • Object Classification Code:
    Q
  • Pollution Degree:
    2
  • Rated Conditional Short-Circuit Current (Inc):
    10 kA
  • Rated Insulation Voltage (Ui):
    500 V
  • Rated Operational Voltage:
    230 V AC
  • Width in Number of Modular Spacings:
    2

Environmental

  • Ambient Air Temperature:
    Operation -25...55 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU

Dimensions

  • Product Net Width:
    0.035 m
  • Product Net Height:
    0.085 m
  • Product Net Depth / Length:
    0.069 m
  • Product Net Weight:
    0.200 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.041 m
  • Package Level 1 Height:
    0.078 m
  • Package Level 1 Depth / Length:
    0.096 m
  • Package Level 1 Gross Weight:
    0.225 kg
  • Package Level 1 EAN:
    8012542734536

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363030

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC000003 - Residual current circuit breaker (RCCB)
  • ETIM 5:
    EC000003 - Residual current circuit breaker (RCCB)
  • ETIM 6:
    EC000003 - Residual current circuit breaker (RCCB)
  • ETIM 7:
    EC000003 - Residual current circuit breaker (RCCB)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds