Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: F202 A-100/0.03 AP-R

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online
Related Links

F202 A-100/0.03 AP-R

General Information

  • Extended Product Type:
    F202 A-100/0.03 AP-R
  • Product ID:
    2CSF202401R1900
  • EAN:
    8012542916505
  • Catalog Description:
    F202 A-100/0.03 AP-R Residual Current Circuit Breaker
  • Long Description:
    The RCCBs F200 series assures protection to people and installations against fault current to earth. A large offer for standard instantaneous and selective AC and A types is completed with some configurations for special applications. This product provides the best compromise between safety and continuity in the service, thanks to the resistance to unwanted trippings.

Accessories

Identifier Description Type Qty Unit Of Measure
2CDS200912R0001
S2C-H6R Auxiliary Contact S2C-H6R 2 piece
2CDS200922R0001
S2C-S/H6R Signal / Auxiliary Contact S2C-S/H6R 2 piece
2CDS200946R0001
S2C-H6-11R Auxiliary Contact S2C-H6-11R 1 piece
2CDS200946R0003
S2C-H6-02R Auxiliary Contact S2C-H6-02R 1 piece
2CDS200946R0002
S2C-H6-20R Auxiliary Contact S2C-H6-20R 1 piece
2CSS200933R0011
F2C-A1 Shunt trip F2C-A1 1 piece
2CSS200933R0012
F2C-A2 Shunt trip F2C-A2 1 piece
2CSS200911R0005
S2C-UA 230 AC Undervoltage release S2C-UA 230 AC 1 piece
2CSS200911R0007
S2C-UA 24 DC Undervoltage release S2C-UA 24 DC 1 piece
2CSS200911R0002
S2C-UA 24 AC Undervoltage release S2C-UA 24 AC 1 piece
2CSS200911R0008
S2C-UA 48 DC Undervoltage release S2C-UA 48 DC 1 piece
2CSS200911R0004
S2C-UA 110 AC Undervoltage release S2C-UA 110 AC 1 piece
2CSS200911R0006
S2C-UA 400 AC Undervoltage release S2C-UA 400 AC 1 piece
2CSS200911R0001
S2C-UA 12 DC Undervoltage release S2C-UA 12 DC 1 piece
2CSS200911R0010
S2C-UA 230 DC Undervoltage release S2C-UA 230 DC 1 piece
2CSS200911R0009
S2C-UA 110 DC Undervoltage release S2C-UA 110 DC 1 piece
2CSS200911R0003
S2C-UA 48 AC Undervoltage release S2C-UA 48 AC 1 piece
2CSS200910R0005
S2C-OVP1 Overvoltage release S2C-OVP1 1 piece
2CSS200993R0005
S2C-OVP2 Overvoltage release S2C-OVP2 1 piece
2CSF200997R0013
F2C-CM Motor operating device F2C-CM 1 piece
2CSF200996R0013
F2C-ARI Auto-reclosing unit F2C-ARI 1 piece

Technical

  • Standards:
    IEC/EN 61008
    UL 1053
  • Type of Residual Current:
    A type
  • Rated Voltage (Ur):
    230 V
  • Rated Operational Voltage:
    230 V
  • Rated Insulation Voltage (Ui):
    500 V
  • Rated Impulse Withstand Voltage (Uimp):
    4 kV
  • Input Voltage Type:
    AC
  • Rated Current (In):
    100 A
  • Rated Residual Current:
    30 mA
  • Rated Conditional Short-Circuit Current (Inc):
    10 kA
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    1 kA
  • Maximum Surge Current:
    3 kA
  • Leakage Current Type:
    A
  • Rated Frequency (f):
    50 / 60 Hz
  • Power Loss:
    at Rated Operating Conditions per Pole 6.5 W
  • Power Supply Connection:
    Arbitrary
  • Electrical Endurance:
    10000 cycle
  • Number of Poles:
    2
  • Operating Characteristic:
    Instantaneous (APR High Immunity)
  • Mounting Type:
    DIN rail
  • Options Provided:
    None
  • Accessories Available:
    Yes
  • Connecting Capacity:
    Busbar 10 mm²
    Rigid 35 ... 35 mm²
    Flexible 35 ... 35 mm²
  • Rated Cross-Section:
    4 - Multi-Wired 0...35 mm²
    1 - Solid-Core 35...35 mm²

Environmental

  • Ambient Temperature:
    -25...55 °C
  • Ambient Air Temperature:
    Operation -25...55 °C
  • Degree of Protection:
    IP2X
  • Pollution Degree:
    2
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    0.1 mm or 1 g - 20 cycles at 5…150…5 Hz
  • Resistance to Shock acc. to IEC 60068-2-27:
    25g 2 shocks 13 ms
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    Refer to RoHS

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    277 V AC
  • Short-Circuit Current Rating (SCCR):
    30 mA

Dimensions

  • Width in Number of Modular Spacings:
    2
  • Product Net Width:
    0.035 m
  • Product Net Height:
    0.085 m
  • Product Net Depth / Length:
    0.069 m
  • Product Net Weight:
    0.200 kg
  • Built-In Depth (t2):
    69 mm

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    80 mm
  • Package Level 1 Height:
    41 mm
  • Package Level 1 Depth / Length:
    94 mm
  • Package Level 1 Gross Weight:
    0.235 kg
  • Package Level 1 EAN:
    8012542916505

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363030
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000003 - Residual current circuit breaker (RCCB)
  • ETIM 8:
    EC000003 - Residual current circuit breaker (RCCB)
  • EPLAN Catalog Tree:
    Electrical engineering / Protection devices / Ground fault current circuit breaker
  • EPLAN Function Definition:
    Ground fault current circuit-breaker / Ground fault current circuit breakers, 4 connection points / Ground fault current circuit breaker, two-pole 1/2 2/1 3/4 4/3
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85363030
  • eClass:
    V11.0 : 27142201
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds