Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: F-ARI2Test A-40/0.03

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online
Related Links

F-ARI2Test A-40/0.03

General Information

  • Extended Product Type:
    F-ARI2Test A-40/0.03
  • Product ID:
    2CSF302131R1400
  • EAN:
    8012542289852
  • Catalog Description:
    F-ARI2Test A-40/0.03 Autoreclosing device with Automatic Test
  • Long Description:
    F-ATI and F-ARI Test are RCCBs equipped with automatic test features. RCCBs are supposed to be checked periodically in order to make sure that the contacts are working properly and the device is able to trip in case of leakage to earth. This swift operation affects the operational continuity of the circuits downstream. F-ATI and F-ARI Test ranges push the periodic test to another level as this is run automatically and with no downtime. Therefore, also the operations carried out by maintenance personnel are reduced to the very minimum. In addition to the automatic test, F-ARI Range features a reclosing unit that tries to reclose the RCCB as it trips. The reclosing operations are based on an insulation check to make sure that no permanent fault is present.

Technical

  • Standards:
    EN 61008
    CPT054
    EN 50557
  • Type of Residual Current:
    A type
  • Rated Voltage (Ur):
    230 V
  • Rated Operational Voltage:
    230 ... 400 V AC
  • Rated Insulation Voltage (Ui):
    500 V
  • Rated Impulse Withstand Voltage (Uimp):
    4 kV
  • Rated Current (In):
    40 A
  • Rated Residual Current:
    30 mA
  • Rated Conditional Short-Circuit Current (Inc):
    10 kA
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    1 kA
  • Maximum Surge Current:
    3 kA
  • Leakage Current Type:
    A
  • Rated Frequency (f):
    50 Hz
  • Power Loss:
    5.4 W
  • Number of Poles:
    2
  • Operating Characteristic:
    Instantaneous (APR High Immunity)
  • Position of Neutral Terminals:
    Right
  • Mounting Type:
    DIN rail
  • Rated Cross-Section:
    1 - Solid-Core 1 ... 35 mm²
    4 - Multi-Wired 1 ... 35 mm²

Environmental

  • Ambient Temperature:
    -25...60 °C
  • Ambient Air Temperature:
    Operation -25...60 °C
  • Degree of Protection:
    IP20
  • Pollution Degree:
    2
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    Refer to Declaration of Conformity CE

Dimensions

  • Width in Number of Modular Spacings:
    5
  • Product Net Width:
    0.090 m
  • Product Net Height:
    0.115 m
  • Product Net Depth / Length:
    0.080 m
  • Product Net Weight:
    0.570 kg
  • Built-In Depth (t2):
    80 mm

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.135 m
  • Package Level 1 Height:
    0.110 m
  • Package Level 1 Depth / Length:
    0.165 m
  • Package Level 1 Gross Weight:
    0.700 kg
  • Package Level 1 EAN:
    8012542289852

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363030
  • E-Number (Sweden):
    2160046
  • Country of Origin:
    Portugal (PT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002693 - Residual current circuit breaker (RCCB) with auxiliary device
  • ETIM 8:
    EC002693 - Residual current circuit breaker (RCCB) with auxiliary device
  • EPLAN Catalog Tree:
    Electrical engineering / Protection devices / Ground fault current circuit breaker
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85363030
  • eClass:
    V11.0 : 27142211
  • Object Classification Code:
    Q
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds