You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: BMF41263

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

BMF41263

General Information

  • Extended Product Type:
    BMF41263
  • Product ID:
    2CSF602041R1630
  • EAN:
    8012542350637
  • Catalog Description:
    BMF41263 Residual Current Circuit Breaker
  • Long Description:
    The basic M RCCB series assures protection to people and installations against fault current to earth.
    Protection against indirect contacts and additional protection against direct contacts.
    This product is manufactured according to international IEC standards.

Technical

  • Standards:
    IEC 61008-1
  • Type of Residual Current:
    AC Type
  • Rated Voltage (Ur):
    230 V
  • Rated Operational Voltage:
    230/400 V AC
  • Rated Insulation Voltage (Ui):
    250 V
  • Rated Impulse Withstand Voltage (Uimp):
    4 kV
  • Rated Current (In):
    63 A
  • Rated Residual Current:
    30 mA
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    0.63 kA
  • Maximum Surge Current:
    0.25 kA
  • Leakage Current Type:
    AC
  • Rated Frequency (f):
    50 Hz
  • Electrical Endurance:
    2000AC cycle
  • Mechanical Endurance:
    5000 cycle
  • Number of Protected Poles:
    2
  • Number of Poles:
    2
  • Operating Characteristic:
    Instantaneous
  • Tightening Torque:
    2 N·m
  • Actuator Type:
    Toggle
  • Mounting Type:
    DIN-Rail
  • Actuator Marking:
    I / O
  • Recommended Screw Driver:
    Pozidriv 2
  • Accessories Available:
    No
  • Rated Cross-Section:
    4 - Multi-Wired 16...25 mm²
    1 - Solid-Core 35...35 mm²
  • Wire Stripping Length:
    12.5 mm

Environmental

  • Ambient Temperature:
    -25...55 °C
  • Ambient Air Temperature:
    Operation -25...55 °C
  • Degree of Protection:
    IP40
  • Pollution Degree:
    2
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CSC423013D2702
  • REACH Declaration:
    9AKK108467A9482
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    0.03 A

Dimensions

  • Width in Number of Modular Spacings:
    2
  • Product Net Width:
    35 mm
  • Product Net Height:
    88 mm
  • Product Net Depth / Length:
    69 mm
  • Product Net Weight:
    150 g
  • Built-In Depth (t2):
    69 mm

Ordering

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.225 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000003 - Residual current circuit breaker (RCCB)
  • ETIM 9:
    EC000003 - Residual current circuit breaker (RCCB)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85363030
  • eClass:
    V11.0 : 27142201
  • Object Classification Code:
    Q
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links