Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: CT30/400

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

CT30/400

General Information

  • Extended Product Type:
    CT30/400
  • Product ID:
    2CSG101150R1101
  • EAN:
    8012542888109
  • Catalog Description:
    CT30/400 Split core current transformer
  • Long Description:
    CT30/400 is a split core current transformer used to transform primary currents to../5A secondary currents for c.a. measurement instruments

Technical

  • Rated Primary Current (Ipn):
    400 A
  • Current Limit Function:
    FS 5
  • Frequency (f):
    50 ... 60 Hz
  • Secondary Output Connection:
    Screw connection
  • Accuracy:
    ±0,5%
  • Model Number:
    Through-feed current converter
  • Number of Inputs:
    Primary 1
  • Mounting Type:
    Through Primary
  • Rated Cross-Section:
    2 x 30 x 10 mm

Material Compliance

  • RoHS Information:
    2CSC445004K0901
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • RoHS Date:
    03/04/2006 0.00.00
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -25 ... 50 °C
  • Degree of Protection:
    IP20
  • Environmental Information:
    See RoHS Information

Dimensions

  • Product Net Width:
    0.093 m
  • Product Net Height:
    0.106 m
  • Product Net Depth / Length:
    0.034 m
  • Product Net Weight:
    0.850 kg
  • Bore Diameter:
    156 mm

Ordering

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.85 kg
  • E-Number (Finland):
    6719015

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002048 - Current transformer
  • ETIM 9:
    EC002048 - Current transformer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85043121
  • eClass:
    V11.0 : 27210902
  • Object Classification Code:
    T
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links