You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SCL-A5-150/72

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

SCL-A5-150/72

General Information

  • Extended Product Type:
    SCL-A5-150/72
  • Product ID:
    2CSG122209R5011
  • EAN:
    8012542574309
  • Catalog Description:
    SCL-A5-150/72 Scale for analogue ammeter
  • Long Description:
    SCL-A5-150/72 is a scale for 72x72mm front-panel analogue ammeter employed in ac networks.150A high full scale

Technical

  • Current Rating:
    150 A
  • Current Range:
    150 A
  • Measurement Scale:
    End 150
  • Needle Deflection:
    Maximum 78 °
  • Product Range:
    Full-scale at 78°
  • Mounting Type:
    Other
  • Options Provided:
    AC analogue ammeter AMT1/A5 with full scale at 78° (with extra scale)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • Environmental Information:
    See RoHS Information

Dimensions

  • Product Net Width:
    72 mm
  • Product Net Height:
    72 mm
  • Product Net Depth / Length:
    1 mm
  • Product Net Weight:
    0.004 kg
  • Dimensions:
    72 mm x 72 mm

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    0.08 m
  • Package Level 1 Height:
    0.08 m
  • Package Level 1 Depth / Length:
    0.005 m
  • Package Level 1 Gross Weight:
    0.042 kg
  • Package Level 1 EAN:
    8012542574309

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    90303100
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002302 - Measuring scale
  • ETIM 8:
    EC002302 - Measuring scale
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    90303100
  • eClass:
    V11.0 : 27209090
  • Object Classification Code:
    P
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links