You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SCL-A5-1/96

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

SCL-A5-1/96

General Information

  • Extended Product Type:
    SCL-A5-1/96
  • Product ID:
    2CSG123010R5011
  • EAN:
    8012542774907
  • Catalog Description:
    SCL-A5-1/96 Scale for analogue ammeter
  • Long Description:
    SCL-A5-1/96 is a scale for 96x96mm front-panel analogue ammeter employed in ac networks.1A high full scale

Technical

  • Current Rating:
    1 A
  • Current Range:
    1 A
  • Measurement Scale:
    End 78 °
  • Needle Deflection:
    Maximum 78 °
  • Options Provided:
    AC analogue ammeter AMT1/A5 with full scale at 78° (with extra scale)

Environmental

Dimensions

  • Product Net Width:
    96 mm
  • Product Net Height:
    96 mm
  • Product Net Depth / Length:
    1 mm
  • Product Net Weight:
    0.010 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Gross Weight:
    0.102 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002302 - Measuring scale
  • ETIM 9:
    EC002302 - Measuring scale
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    90303100
  • eClass:
    V11.0 : 27209090
  • Object Classification Code:
    P
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links