Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: DMTME-I-485-96

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

DMTME-I-485-96

General Information

  • Extended Product Type:
    DMTME-I-485-96
  • Product ID:
    2CSG163030R4022
  • EAN:
    8012542046851
  • Catalog Description:
    DMTME-I-485-96 Multimeter
  • Long Description:
    DMTME-I-485-96 is a 96x96mm front-panel digital multimeter for measurement of main electrical parameters, with two digital outputs and embedded RS485.

Technical

  • Current Type:
    Mains
  • Rated Voltage (Ur):
    3 x 230 (400) V
  • Voltage Range:
    10…500 V
  • Current Rating:
    5 A
  • Power Consumption (@Pcons):
    6 V·A
  • Accuracy:
    Active Energy ±1%
  • Number of Phases:
    Three-phase
  • Number of Digital In/Outputs:
    2 Digital Outputs
  • Number of Input Channels:
    Number of voltage input channels: 3
    Number of current input channels: 3
  • Mounting Type:
    Front panel (96x96 mm)
  • Type of Indicator:
    Digital
  • I/O Option:
    2 digital outputs
  • Additional Information:
    CT (5A)
  • Communication:
    Modbus RTU

Environmental

  • Ambient Air Temperature:
    Operation 0 ... 50 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    2CSC445014K270

Dimensions

  • Product Net Width:
    96 mm
  • Product Net Height:
    26.5 mm
  • Product Net Depth / Length:
    103 mm
  • Product Net Weight:
    0.420 kg
  • Dimensions:
    96 mm x 96 mm

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.103 m
  • Package Level 1 Height:
    0.096 m
  • Package Level 1 Depth / Length:
    0.096 m
  • Package Level 1 Gross Weight:
    0.45 kg
  • Package Level 1 EAN:
    8012542046851

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    90303100
  • Country of Origin:
    Romania (RO)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001194 - Power quality analyser
  • ETIM 8:
    EC001194 - Power quality analyser
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    90303100
  • eClass:
    V11.0 : 27200307
  • Object Classification Code:
    P
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds