Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CT80/400

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

CT80/400

General Information

  • Extended Product Type:
    CT80/400
  • Product ID:
    2CSG201150R1101
  • EAN:
    8012542888307
  • Catalog Description:
    CT80/400 Split core current transformer
  • Long Description:
    CT80/400 is a split core current transformer used to transform primary currents to../5A secondary currents for c.a. measurement instruments

Technical

  • Rated Primary Current (Ipn):
    400 A
  • Rated Secondary Current (Isn):
    2.5 A
  • Current Limit Function:
    FS 5
  • Frequency (f):
    50 ... 60 Hz
  • Apparent Power Output:
    630 V·A
  • Power Loss:
    3.40 V·A
  • Secondary Output Connection:
    Screw connection
  • Accuracy:
    ±0,5%
  • Mounting Type:
    Split core through primary
  • Model Number:
    Through-feed current converter
  • Rated Cross-Section:
    3 x 80 x 10 mm

Environmental

  • Ambient Air Temperature:
    Operation -25 ... 50 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • Environmental Information:
    See RoHS Information

Dimensions

  • Product Net Width:
    0.125 m
  • Product Net Height:
    0.152 m
  • Product Net Depth / Length:
    0.034 m
  • Product Net Weight:
    1.100 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.23 m
  • Package Level 1 Height:
    0.12 m
  • Package Level 1 Depth / Length:
    0.3 m
  • Package Level 1 Gross Weight:
    1.1 kg
  • Package Level 1 EAN:
    8012542888307

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85043121
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002048 - Current transformer
  • ETIM 8:
    EC002048 - Current transformer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85043121
  • Object Classification Code:
    T
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds