Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: CT MAX 300 SELV

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

CT MAX 300 SELV

General Information

  • Extended Product Type:
    CT MAX 300 SELV
  • Product ID:
    2CSG226005R1101
  • EAN:
    8012542260059
  • Catalog Description:
    CT MAX 300 SELV Current transformer
  • Long Description:
    CT MAX 300 SELV is used to transform primary currents to../5A secondary currents for c.a. measurement instruments

Technical

  • Cable Use:
    Cable and Horizontal bar
  • Current Rating:
    300 A
  • Rated Primary Current (Ipn):
    300 A
  • Rated Secondary Current (Isn):
    5 A
  • Current Limit Function:
    FS 5
  • Frequency (f):
    50 ... 60 Hz
  • Apparent Power Output:
    1000 V·A
  • Power Loss:
    5 W
  • Secondary Output Connection:
    Screw connection
  • Accuracy:
    ±0,5%
  • Model Number:
    Through-feed current converter
  • Number of Inputs:
    Primary 1
  • Mounting Type:
    Through Primary
  • Additional Information:
    Selv
  • Cable Cross-Section:
    30 mm
  • Rated Cross-Section:
    40 x 10 mm

Material Compliance

  • RoHS Information:
    2CSC445004K2701
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • RoHS Date:
    27/01/2014 0.00.00
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... 50 °C
  • Degree of Protection:
    IP30
  • Environmental Information:
    See RoHS Information

Dimensions

  • Product Net Width:
    0.070 m
  • Product Net Height:
    26.5 mm
  • Product Net Depth / Length:
    69 mm
  • Product Net Weight:
    0.37 kg

Ordering

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.5 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002048 - Current transformer
  • ETIM 9:
    EC002048 - Current transformer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    90303100
  • eClass:
    V11.0 : 27210902
  • Object Classification Code:
    P
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links