Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CT MAX 400 SELV

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

CT MAX 400 SELV

General Information

  • Extended Product Type:
    CT MAX 400 SELV
  • Product ID:
    2CSG226015R1101
  • EAN:
    8012542260158
  • Catalog Description:
    CT MAX 400 SELV Current transformer
  • Long Description:
    CT MAX 400 SELV is used to transform primary currents to../5A secondary currents for c.a. measurement instruments

Technical

  • Cable Use:
    Cable and Horizontal bar
  • Rated Primary Current (Ipn):
    400 A
  • Rated Secondary Current (Isn):
    0.8 A
  • Current Limit Function:
    FS 5
  • Frequency (f):
    50 ... 60 Hz
  • Apparent Power Output:
    200 V·A
  • Power Loss:
    5 W
  • Secondary Output Connection:
    Screw connection
  • Accuracy:
    ±0,5%
  • Mounting Type:
    Through primary
  • Model Number:
    Through-feed current converter
  • Cable Cross-Section:
    30 mm
  • Rated Cross-Section:
    40 x 10 mm

Environmental

  • Ambient Air Temperature:
    Operation -5 ... 50 °C
  • Degree of Protection:
    IP30
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • Environmental Information:
    See RoHS Information

Dimensions

  • Product Net Width:
    0.070 m
  • Product Net Height:
    26.5 mm
  • Product Net Depth / Length:
    69 mm
  • Product Net Weight:
    0.37 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.093 m
  • Package Level 1 Height:
    0.08 m
  • Package Level 1 Depth / Length:
    0.143 m
  • Package Level 1 Gross Weight:
    0.5 kg
  • Package Level 1 EAN:
    8012542260158

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    90303100
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002048 - Current transformer
  • ETIM 8:
    EC002048 - Current transformer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    90303100
  • Object Classification Code:
    P
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds