Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: AMT1-A1-40/72

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

AMT1-A1-40/72

General Information

  • Extended Product Type:
    AMT1-A1-40/72
  • Product ID:
    2CSG312090R4001
  • EAN:
    8012542546207
  • Catalog Description:
    AMT1-A1-40/72 Analogue Ammeter
  • Long Description:
    AMT1-A1-40/72 is a 72x72mm fonrt-panel analogue ammeter used in ac networks. Direct insertion.

Technical

  • Product Name:
    Analogue Ammeter
  • Current Type:
    AC
  • Current Range:
    40 A
  • Power Loss:
    1.4 W
  • Accuracy:
    ±1,5%
  • Measurement Scale:
    End 40 A
  • Measuring Range:
    0...40 A
  • Needle Deflection:
    Maximum 90 °
  • Meter Type:
    Analogue
  • Mounting Type:
    Front-panel
  • Model Number:
    Front mounting

Environmental

  • Ambient Air Temperature:
    Operation -40 ... 55 °C
  • Degree of Protection:
    IP52
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • Environmental Information:
    See RoHS Information

Dimensions

  • Product Net Width:
    72 mm
  • Product Net Height:
    0.072 m
  • Product Net Depth / Length:
    53 mm
  • Product Net Weight:
    0.200 kg
  • Dimensions:
    72 mm x 72 mm

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.12 m
  • Package Level 1 Height:
    0.08 m
  • Package Level 1 Depth / Length:
    0.08 m
  • Package Level 1 Gross Weight:
    0.3 kg
  • Package Level 1 EAN:
    8012542546207

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    90303100
  • Country of Origin:
    Italy (IT)
  • Selling Unit of Measure:
    piece

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 6:
    EC002292 - Ampere meter for installation
  • ETIM 7:
    EC002292 - Ampere meter for installation
  • ETIM 8:
    EC002292 - Ampere meter for installation
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    90303100
  • Object Classification Code:
    P
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds