Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: CT6/1200

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

CT6/1200

General Information

  • Extended Product Type:
    CT6/1200
  • Product ID:
    2CSG421200R1101
  • EAN:
    8012542606208
  • Catalog Description:
    CT6/1200 Current transformer
  • Long Description:
    CT6/1200 is used to transform primary currents to../5A secondary currents for c.a. measurement instruments

Technical

  • Cable Use:
    Cable and Horizontal bar
  • Rated Primary Current (Ipn):
    1200 A
  • Rated Secondary Current (Isn):
    5 A
  • Current Limit Function:
    FS 5
  • Frequency (f):
    50 ... 60 Hz
  • Power Loss:
    16 W
  • Secondary Output Connection:
    Screw connection
  • Accuracy:
    ±0,5%
  • Model Number:
    Wound primary current converter
  • Number of Inputs:
    Primary 1
  • Mounting Type:
    Through Primary
  • Cable Cross-Section:
    50 mm
  • Rated Cross-Section:
    60 x 20 mm

Material Compliance

  • RoHS Information:
    2CSC445004K0201
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • RoHS Date:
    31/03/2006 0.00.00
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... 50 °C
  • Degree of Protection:
    IP30
  • Environmental Information:
    See RoHS Information

Dimensions

  • Product Net Width:
    105 mm
  • Product Net Height:
    26.5 mm
  • Product Net Depth / Length:
    61 mm
  • Product Net Weight:
    0.548 kg
  • Bore Diameter:
    0 mm

Ordering

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.594 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002048 - Current transformer
  • ETIM 9:
    EC002048 - Current transformer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85043121
  • eClass:
    V11.0 : 27210902
  • Object Classification Code:
    T
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links