You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2CSK0202CH

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2CSK0202CH

General Information

  • Product ID:
    2CSK0202CH
  • EAN:
    8012542009658
  • Catalog Description:
    frame, 2 modules, SAND 1gang(s) Beige - Chiara
  • Long Description:
    Chiara, ,frame, 2 modules, SAND ,2CSE1603EL

Installation

Technical

  • Data Sheet, Technical Information:
    2CSC600290D0201
  • Number of Gangs:
    1
  • Design Range:
    Chiara
  • Type of Fastening:
    Clamp
  • Mounting Orientation:
    Horizontal
  • Surface Finishing:
    Basic
  • Material:
    Thermoplastic
    Plastic
  • Label Space Provided:
    Yes
  • Illumination:
    Non-illuminated
  • Color:
    Beige

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Width in Number of Modular Spacings:
    2
  • Product Net Width:
    92 mm
  • Product Net Height:
    97 mm
  • Product Net Depth / Length:
    13 mm
  • Product Net Weight:
    0.002 kg

Ordering

  • Minimum Order Quantity:
    24 piece
  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.02 kg
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Italy (IT)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 9:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85389099
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links