Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2CSK0302CH

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2CSK0302CH

General Information

  • Product ID:
    2CSK0302CH
  • EAN:
    8012542010258
  • Catalog Description:
    frame, 3 modules, SAND 3gang Beige - Chiara
  • Long Description:
    Chiara, ,frame, 3 modules, SAND ,2CSK0272CH

Installation

  • Instructions and Manuals:
    2CSC600290D0201
  • Type of Fastening:
    Clamp
  • Mounting Orientation:
    Horizontal

Technical

  • Data Sheet, Technical Information:
    2CSC600290D0201
  • Number of Gangs:
    3
  • Design Range:
    Chiara
  • Surface Finishing:
    Basic
  • Material:
    Thermoplastic
    Plastic
  • Label Space Provided:
    Yes
  • Illumination:
    Non-illuminated
  • Color:
    Beige

Material Compliance

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Width in Number of Modular Spacings:
    3
  • Product Net Width:
    88 mm
  • Product Net Height:
    120 mm
  • Product Net Depth / Length:
    11.5 mm
  • Product Net Weight:
    0.003 kg

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links