Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2CSK1002CH

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

Technical

  • Function:
    Function lighting: Illuminated (on)
  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    16 A
  • Maximum Switching Current:
    Fluorescent Lamps 16
  • Number of Poles:
    2
  • Number of Rocker Switches:
    1
  • Wiring Configuration:
    2-pole switch
  • Actuator Type:
    Rocker/button
  • Connection Type:
    Screw
  • Lamp Type:
    Not included
  • Mounting Type:
    Flush mounted (plaster)
  • Type of Fastening:
    Screw
  • Surface Finishing:
    Basic
  • Material:
    Plastic
  • Label Space Provided:
    No
  • Illumination:
    Illuminated
  • Color:
    White

Environmental

  • Degree of Protection:
    IP55

Dimensions

  • Width in Number of Modular Spacings:
    1
  • Product Net Width:
    22 mm
  • Product Net Height:
    45 mm
  • Product Net Depth / Length:
    48 mm
  • Product Net Weight:
    0.003 kg
  • Built-In Depth (t2):
    42 mm

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    25 mm
  • Package Level 1 Height:
    45 mm
  • Package Level 1 Depth / Length:
    0.045 m
  • Package Level 1 Gross Weight:
    0.026 kg
  • Package Level 1 EAN:
    8012542000150
  • Package Level 2 Units:
    16 piece
  • Package Level 2 Width:
    0.14 m
  • Package Level 2 Height:
    0.115 m
  • Package Level 2 Depth / Length:
    0.15 m
  • Package Level 2 Gross Weight:
    0.525 kg
  • Package Level 2 EAN:
    8012542000167

Ordering

  • Minimum Order Quantity:
    16 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001590 - Switch
  • ETIM 8:
    EC001590 - Installation switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85365080
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds