Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2CSK1006CH

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

2CSK1006CH

General Information

  • Product ID:
    2CSK1006CH
  • EAN:
    8012542157403
  • Catalog Description:
    Double-pole switch, 16A - 250V~, with key control
  • Long Description:
    Double-pole switch, 16A - 250V~, with key control

Technical

  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    16 A
  • Maximum Switching Current:
    Fluorescent Lamps 16
  • Number of Poles:
    2
  • Number of Rocker Switches:
    1
  • Wiring Configuration:
    2-pole switch
  • Actuator Type:
    Key
  • Connection Type:
    Screw
  • Mounting Type:
    Flush mounted (plaster)
  • Type of Fastening:
    Screw
  • Surface Finishing:
    Basic
  • Material:
    Plastic
  • Label Space Provided:
    No
  • Illumination:
    Non-illuminated
  • Color:
    White

Environmental

  • Degree of Protection:
    IP55

Dimensions

  • Width in Number of Modular Spacings:
    1
  • Product Net Width:
    22 mm
  • Product Net Height:
    45 mm
  • Product Net Depth / Length:
    48 mm
  • Product Net Weight:
    0 kg
  • Built-In Depth (t2):
    42 mm

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    25 mm
  • Package Level 1 Height:
    45 mm
  • Package Level 1 Depth / Length:
    0.045 m
  • Package Level 1 Gross Weight:
    0.019 kg
  • Package Level 1 EAN:
    8012542157403
  • Package Level 2 Units:
    8 piece
  • Package Level 2 Width:
    0.14 m
  • Package Level 2 Height:
    0.115 m
  • Package Level 2 Depth / Length:
    0.15 m
  • Package Level 2 Gross Weight:
    0.441 kg
  • Package Level 2 EAN:
    8012542157410

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001590 - Switch
  • ETIM 8:
    EC001590 - Installation switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85365080
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds