Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2CSK1111CH

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2CSK1111CH

General Information

  • Product ID:
    2CSK1111CH
  • EAN:
    8012542004059
  • Catalog Description:
    2CSK1111CH 2P+E socket outlet, 16A - 250V~, P30/17 type, GREEN
  • Long Description:
    2P+E socket outlet, 16A - 250V~, P30/17 type, GREEN

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted Modular Range - ABB Sace » Design Chiara » Flush Mounted Inserts with CoverPlate » Single Socket Outlets
  • Products » Low Voltage Products and Systems » Switch Assortments » Socket Outlets » Single Socket Outlets » Single Socket Outlets - Flush Mounted » Single Socket Outlets

Ordering

  • EAN:
    8012542004059
  • Customs Tariff Number:
    85365080
  • Minimum Order Quantity:
    8 piece

Dimensions

  • Product Net Depth / Length:
    40 mm
  • Product Net Height:
    45 mm
  • Product Net Width:
    44 mm
  • Product Net Weight:
    0.004 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    8012542004059
  • Package Level 1 Depth / Length:
    0.05 m
  • Package Level 1 Height:
    45 mm
  • Package Level 1 Width:
    45 mm
  • Package Level 1 Gross Weight:
    0.0403 kg
  • Package Level 2 Units:
    8 piece
  • Package Level 2 EAN:
    8012542004066
  • Package Level 2 Depth / Length:
    0.15 m
  • Package Level 2 Height:
    0.12 m
  • Package Level 2 Width:
    0.14 m
  • Package Level 2 Gross Weight:
    0.433 kg

Technical

  • Degree of Protection:
    IP20
  • Mounting Type:
    Flush mounted (plaster)

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000125 - Socket outlet
  • ETIM 6:
    EC000125 - Socket outlet
  • ETIM 7:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds