You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2CSK1132CH

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2CSK1132CH

General Information

  • Product ID:
    2CSK1132CH
  • EAN:
    8012542031550
  • Catalog Description:
    TV/SAT coaxial socket, feedthrough, male IEC connector ø 9.5 mm, attenuation 7dB Loop-through socket White - Chiara
  • Long Description:
    TV/SAT coaxial socket, feedthrough, male IEC connector ø 9.5 mm, attenuation 7dB

Installation

Technical

  • Data Sheet, Technical Information:
    2CSC600290D0201
  • Frequency (f):
    5...2400 MHz
  • Number of IEC Outlets:
    1
  • Design Range:
    Chiara
  • Mounting Type:
    Module frame
  • Socket Outlet Type:
    TV Socket Outlets -TV/SAT Coaxial Socket Male IEC Connector
  • Type of Fastening:
    Mounting with Screw
  • Surface Finishing:
    Surface protection: Untreated, Surface finishing: Glossy
  • Material:
    Material quality: Thermoplastic, Material: Plastic
  • Illumination:
    Non-illuminated
  • Model Number:
    Loop-through socket
  • Color:
    White
  • Application Function:
    Data Communication / Multimedia

Dimensions

  • Width in Number of Modular Spacings:
    1
  • Product Net Width:
    0.06 m
  • Product Net Height:
    25 m
  • Product Net Depth / Length:
    50 m
  • Product Net Weight:
    0.005 kg

Ordering

  • Minimum Order Quantity:
    8 piece
  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.051 kg
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Italy (IT)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000439 - Antenna socket box
  • ETIM 9:
    EC000439 - Antenna socket box
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536500080
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links