You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2CSK1135CH

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2CSK1135CH

General Information

  • Product ID:
    2CSK1135CH
  • EAN:
    8012542004851
  • Catalog Description:
    Adapter for RJ45 connector, Keystone type Data connection 1 gang White - Chiara
  • Long Description:
    Adapter for RJ45 connector, Keystone type

Installation

Technical

  • Data Sheet, Technical Information:
    2CSC600290D0201
  • Application:
    Data connection
  • Design Range:
    Chiara
  • Mounting Type:
    Flush Mounted
  • Socket Outlet Type:
    Data Socket Outlets - Network RJ45
  • Type of Fastening:
    Clamp
  • Type of Indicator:
    Without indication field
  • Outlet Orientation:
    Straight
  • Surface Finishing:
    Basic
  • Material:
    Thermoplastic
    Plastic
  • Illumination:
    Non-illuminated
  • RAL Number:
    RAL 9003 - Signal White
  • Color:
    White
  • Application Function:
    Data Communication / Multimedia

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Width in Number of Modular Spacings:
    1
  • Product Net Width:
    22 mm
  • Product Net Height:
    46 mm
  • Product Net Depth / Length:
    21.3 mm
  • Product Net Weight:
    0.001 kg
  • Built-In Depth (t2):
    48 mm

Ordering

  • Minimum Order Quantity:
    16 piece
  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.001 kg
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Italy (IT)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000018 - Insert/cover for communication technology
  • ETIM 9:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536500080
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links