You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2CSK1204CH

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2CSK1204CH

General Information

  • Product ID:
    2CSK1204CH
  • EAN:
    8012542007357
  • Catalog Description:
    Electronic dimmer with rotary control and with two-way switch for resistive loads 100-500W, 230V~ - 50/60Hz White - Chiara
  • Long Description:
    Electronic dimmer with rotary control and with two-way switch for resistive loads 100-500W, 230V~ - 50/60Hz

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    230...230 V
  • Frequency (f):
    50...60 Hz
  • Power Watt:
    100...500 V·A
  • Design Range:
    Chiara
  • Actuator Type:
    Turn/push button
  • Connection Type:
    Screw
  • Load Type:
    Resistive load
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Screw
  • Surface Finishing:
    Basic
  • Material:
    Plastic
  • Illumination:
    Non-illuminated
  • RAL Number:
    RAL 9003 - Signal White
  • Color:
    White
  • Application Function:
    Electrical Load and Light Control
  • Control Supply Voltage:
    230...230 V

Environmental

  • Degree of Protection:
    IP40

Dimensions

  • Width in Number of Modular Spacings:
    1
  • Product Net Width:
    22 mm
  • Product Net Height:
    45 mm
  • Product Net Depth / Length:
    65 mm
  • Product Net Weight:
    0.006 kg
  • Built-In Depth (t2):
    66 mm

Ordering

  • Minimum Order Quantity:
    3 piece
  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.049 kg
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Italy (IT)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000025 - Dimmer
  • ETIM 9:
    EC000025 - Dimmer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536500080
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links