You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2CSK1311CH

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

2CSK1311CH

General Information

  • Product ID:
    2CSK1311CH
  • EAN:
    8012542006251
  • Catalog Description:
    White warning light (supplied without lamp) Glow lamp White - Chiara
  • Long Description:
    White warning light (supplied without lamp)

Technical

  • Rated Voltage (Ur):
    230 V
  • Power Watt:
    0.4 W
  • Design Range:
    Chiara
  • Lamp Type:
    Glow lamp
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Engage (Snap)
  • Surface Finishing:
    Surface protection: Lacquered, Surface finishing: Matt
  • Material:
    Material quality: Thermoplastic, Material: Plastic
  • Illumination:
    Illuminated
  • RAL Number:
    RAL 9003 - Signal White
  • Color:
    White
  • Lamp Color:
    White

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Width in Number of Modular Spacings:
    1
  • Product Net Width:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Depth / Length:
    0 mm
  • Product Net Weight:
    0 kg
  • Built-In Depth (t2):
    35 mm

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    20 mm
  • Package Level 1 Height:
    50 mm
  • Package Level 1 Depth / Length:
    0.02 m
  • Package Level 1 Gross Weight:
    0.005 kg
  • Package Level 1 EAN:
    8012542006251
  • Package Level 2 Units:
    16 piece
  • Package Level 2 Width:
    0.07 m
  • Package Level 2 Height:
    0.11 m
  • Package Level 2 Depth / Length:
    0.17 m
  • Package Level 2 Gross Weight:
    0.646 kg
  • Package Level 2 EAN:
    8012542006268

Ordering

  • Minimum Order Quantity:
    16 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000064 - Information light signal for domestic switching devices
  • ETIM 8:
    EC000064 - Information light signal for domestic switching devices
  • WEEE Category:
    3. Lamps
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85365080
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links