You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2CSK1601CH

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2CSK1601CH

General Information

  • Product ID:
    2CSK1601CH
  • EAN:
    8012542007852
  • Catalog Description:
    Blank cover, 1 module Blind plate None White - Chiara
  • Long Description:
    Chiara, ,Blank cover, 1 module ,2CSY0200QLP

Installation

Technical

  • Data Sheet, Technical Information:
    2CSC600290D0201
  • Application:
    Blind plate
  • Design Range:
    Chiara
  • Type of Fastening:
    Clamp
  • Surface Finishing:
    Basic
  • Material:
    Plastic
  • Illumination:
    Non-illuminated
  • Legend:
    None
  • Model Number:
    Central cover plate
  • RAL Number:
    RAL 9003 - Signal White
  • Color:
    White

Environmental

  • Degree of Protection:
    IP55
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Width in Number of Modular Spacings:
    1
  • Product Net Width:
    22 mm
  • Product Net Height:
    18 m
  • Product Net Depth / Length:
    45 m
  • Product Net Weight:
    0.001 kg

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000011 - Control element/cover plate for domestic switching devices
  • ETIM 9:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85389099
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links