Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2CSK1607CH

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

2CSK1607CH

General Information

  • Product ID:
    2CSK1607CH
  • EAN:
    8012542008453
  • Catalog Description:
    7-module support for rectangular box (center distance 100 mm)
  • Long Description:
    7-module support for rectangular box (center distance 100 mm)

Technical

  • Number of Gangs:
    1
  • Type of Fastening:
    Screw
  • Mounting Orientation:
    Horizontal
  • Surface Finishing:
    Basic
  • Material:
    Thermoplastic
    Plastic
  • Label Space Provided:
    No
  • Illumination:
    Non-illuminated
  • Color:
    Silver

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Width in Number of Modular Spacings:
    7
  • Product Net Width:
    205 mm
  • Product Net Height:
    79 mm
  • Product Net Depth / Length:
    2 mm
  • Product Net Weight:
    0.004 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    20 mm
  • Package Level 1 Height:
    70 mm
  • Package Level 1 Depth / Length:
    0.2 m
  • Package Level 1 Gross Weight:
    0.036 kg
  • Package Level 1 EAN:
    8012542008453
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Width:
    0.15 m
  • Package Level 2 Height:
    0.075 m
  • Package Level 2 Depth / Length:
    0.205 m
  • Package Level 2 Gross Weight:
    0.368 kg
  • Package Level 2 EAN:
    8012542008460

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 8:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85389099
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds