Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2CSK2255CH

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

2CSK2255CH

General Information

  • Product ID:
    2CSK2255CH
  • EAN:
    8012542008958
  • Catalog Description:
    IP55 enclosure, 2 places, 2 modules width
  • Long Description:
    IP55 enclosure, 2 places, 2 modules width

Technical

  • Number of Conduit Inlets:
    2
  • Cover Mounting Type:
    Hinged
  • Entrance Type:
    Type of housing feed-through: Seal membrane
  • Mounting Type:
    Wall-/ceiling mounting
  • Shape:
    Square
  • Surface Finishing:
    Basic
  • Material:
    Plastic
  • Illumination:
    Non-illuminated
  • Includes:
    Clamp
  • Cover Style:
    Blind Cover
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    Grey

Environmental

  • Degree of Protection:
    IP55

Dimensions

  • Width in Number of Modular Spacings:
    2
  • Product Net Width:
    65 mm
  • Product Net Height:
    60 m
  • Product Net Depth / Length:
    63 mm
  • Product Net Weight:
    0.01 kg
  • Product Net Length:
    63 mm

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    60 mm
  • Package Level 1 Height:
    85 mm
  • Package Level 1 Depth / Length:
    0.065 m
  • Package Level 1 Gross Weight:
    0.098 kg
  • Package Level 1 EAN:
    8012542008958
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Width:
    0.185 m
  • Package Level 2 Height:
    0.07 m
  • Package Level 2 Depth / Length:
    0.34 m
  • Package Level 2 Gross Weight:
    1.168 kg
  • Package Level 2 EAN:
    8012542008965

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002600 - Box/housing for surface mounting on the wall/ceiling
  • ETIM 8:
    EC002600 - Box/housing for surface mounting on the wall/ceiling
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85389099
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds