Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: CH/T 2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

CH/T 2

General Information

  • Extended Product Type:
    CH/T 2
  • Product ID:
    2CSKK5400C
  • EAN:
    8012542264156
  • Catalog Description:
    2CSKK5400C CH/T 2 - Set of 5 transponder cards
  • Long Description:
    The transponder card uses passive transponder technology operating in radio frequency, without the need for contact between the reader and the card itself. The transponder card is read by swiping it in front of the reader at a maximum distance of 20 mm.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Frequency (f):
    0.125 ... 0.125 MHz
  • Product Range:
    KNX
  • Memory Type User Data:
    EEPROM
  • Housing Material:
    Plastic
  • Model Number:
    Set of 5 transponder cards
  • Number of Batteries:
    0
  • Application Function:
    Hospitality

Material Compliance

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    86 mm
  • Product Net Height:
    54 mm
  • Product Net Depth / Length:
    5 mm
  • Product Net Weight:
    9 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC002971 - System device clinic-installation
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links