Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: BS9 1/12

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

BS9 1/12

General Information

  • Extended Product Type:
    BS9 1/12
  • Product ID:
    2CSL910001R1012
  • EAN:
    8012542047650
  • Catalog Description:
    BS9 1/12 - Busbar
  • Long Description:
    Busbar for SN201 MCBs. Maximum rated current: 60A. Cross section 10 mm2, 1 phase, 12 pins

Ordering

  • E-Number (Finland):
    3210876
  • E-Number (Sweden):
    2100328
  • EAN:
    8012542047650
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    0.211 m
  • Product Net Height:
    0.015 m
  • Product Net Length:
    210 mm
  • Product Net Depth / Length:
    0.100 m
  • Product Net Weight:
    0.050 kg

Container Information

  • Package Level 1 Units:
    bag 10 piece
  • Package Level 1 Width:
    0.100 m
  • Package Level 1 Height:
    0.015 m
  • Package Level 1 Depth / Length:
    0.211 m
  • Package Level 1 Gross Weight:
    0.500 kg
  • Package Level 1 EAN:
    8012542047667

Additional Information

  • Number of Phases:
    1
  • Number of Poles:
    12
  • Object Classification Code:
    Q
  • Product Main Type:
    BS9
  • Product Name:
    Busbar
  • Rated Short-time Withstand Current (Icw):
    25 kA
  • Rated Uninterrupted Current (Iu):
    63 A
  • Suitable For:
    SN201
  • Suitable for Product Class:
    Miniature circuit breakers MCBs

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000215 - Phase busbar
  • ETIM 5:
    EC000215 - Phase busbar
  • ETIM 6:
    EC000215 - Phase busbar
  • ETIM 7:
    EC000215 - Phase busbar
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds