You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: BS9 1/12 NA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

BS9 1/12 NA

General Information

  • Extended Product Type:
    BS9 1/12 NA
  • Product ID:
    2CSL910011R1012
  • EAN:
    8012542047759
  • Catalog Description:
    BS9 1/12 NA Busbar
  • Long Description:
    Busbar for SN201 MCBs. Maximum rated current: 60A. Cross section 10 mm2, 1 phase, 12 pins

Technical

  • Suitable For:
    SN201
  • Suitable for Product Class:
    Miniature circuit breakers MCBs
  • Rated Operational Voltage:
    400 V
  • Rated Short-time Withstand Current Low Voltage (Icw):
    25 kA
  • Rated Uninterrupted Current (Iu):
    63 A
  • Pitch:
    44698_MMT$
  • Number of Poles:
    12
  • Number of Phases:
    1
  • Number of Mountable Devices:
    12
  • Connection Type:
    Pin
  • Rated Cross-Section:
    10 mm²

Environmental

Dimensions

  • Product Net Width:
    0.211 m
  • Product Net Height:
    0.015 m
  • Product Net Depth / Length:
    0.050 m
  • Product Net Weight:
    0.050 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    bag 10 piece
  • Package Level 1 Gross Weight:
    0.500 kg
  • E-Number (Finland):
    3210877
  • E-Number (Sweden):
    2100329

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000215 - Phase busbar
  • ETIM 9:
    EC000215 - Phase busbar
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85389099
  • eClass:
    V11.0 : 27371306
  • Object Classification Code:
    Q
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links