Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: BS9 3/57

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

BS9 3/57

General Information

  • Extended Product Type:
    BS9 3/57
  • Product ID:
    2CSL930001R1057
  • EAN:
    8012542047858
  • Catalog Description:
    BS9 3/57 Busbar
  • Long Description:
    Busbar for SN201 MCBs. Maximum rated current: 60A. Cross section 10 mm2, 3 phases, 57 pins

Technical

  • Suitable For:
    SN201
  • Suitable for Product Class:
    Miniature circuit breakers MCBs
  • Rated Operational Voltage:
    400 V
  • Rated Short-time Withstand Current Low Voltage (Icw):
    25 kA
  • Rated Uninterrupted Current (Iu):
    63 A
  • Pitch:
    44698_MMT$
  • Number of Poles:
    57
  • Number of Phases:
    3
  • Number of Mountable Devices:
    19
  • Connection Type:
    Pin
  • Rated Cross-Section:
    10 mm²

Environmental

Dimensions

  • Product Net Width:
    1.000 m
  • Product Net Height:
    0.030 m
  • Product Net Depth / Length:
    0.015 m
  • Product Net Weight:
    0.470 kg
  • Product Net Length:
    1000 mm

Container Information

  • Package Level 1 Units:
    bag 5 piece
  • Package Level 1 Width:
    0.015 m
  • Package Level 1 Height:
    0.030 m
  • Package Level 1 Depth / Length:
    1.000 m
  • Package Level 1 Gross Weight:
    2.350 kg
  • Package Level 1 EAN:
    8012542047865

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000215 - Phase busbar
  • ETIM 8:
    EC000215 - Phase busbar
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85389099
  • Object Classification Code:
    Q
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds