You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TS 8/8SW

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

TS 8/8SW

General Information

  • Extended Product Type:
    TS 8/8SW
  • Product ID:
    2CSM081302R0811
  • EAN:
    8012542368304
  • Catalog Description:
    TS 8/8SW Non-inherently short-circuit proof bell transformer
  • Long Description:
    These transformers, with safety extremely-low voltage secondary (SELV), are suitable for driving loads that call for a discontinuous supply. Switch 0-1.

Technical

  • Standards:
    IEC/ EN 61558-2-8
  • Application:
    Residential
  • Rated Operational Voltage:
    230 V AC
  • Primary Voltage:
    230 V
  • Secondary Voltage:
    8 V AC
  • Secondary Current:
    1 A
  • Output Current Maximum (Iout):
    1 A
  • Rated Frequency (f):
    50/60 Hz
  • Power Loss:
    2.5 W
  • Power Supply:
    8 V·A
  • Rated Output Power:
    8 W
  • Insulation Class:
    B
  • Tightening Torque:
    0.5 N·m
  • Transformer Type:
    Non - Inherently Short Circuit Proof
  • Options Provided:
    With switch
  • Remarks:
    Suitable for loads that require a discontinuous supply. Double insulation between primary and secondary windings
  • Connecting Capacity:
    2.5 mm²
  • Wire Stripping Length:
    9 mm

Environmental

  • Ambient Air Temperature:
    Operation +10 ... +40 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • RoHS Information:
    2CSC446004K0201
  • REACH Declaration:
    9AKK108467A9482
  • Environmental Information:
    See RoHS Information
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Technical UL/CSA

  • Connecting Capacity UL/CSA:
    14 AWG

Dimensions

  • Width in Number of Modular Spacings:
    2
  • Product Net Width:
    35 mm
  • Product Net Height:
    0.085 m
  • Product Net Depth / Length:
    0.065 m
  • Product Net Weight:
    0.350 kg

Ordering

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    1.7 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC001547 - Bell transformer
  • ETIM 9:
    EC001547 - Bell transformer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85043121
  • eClass:
    V11.0 : 27031190
  • Object Classification Code:
    T
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links