Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TRFM/600

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

TRFM/600

General Information

  • Extended Product Type:
    TRFM/600
  • Product ID:
    2CSM100160R1111
  • EAN:
    8012542047506
  • Catalog Description:
    TRFM/600 Current modular transformer
  • Long Description:
    Used to transform primary currents into …/5 A low secondary currents indirectly supplying power to analogue and digital measurement instrument devices. They have through primary and modular case and DIN rail fasten system.

Technical

  • Rated Primary Current (Ipn):
    600 A
  • Rated Secondary Current (Isn):
    5 A
  • Current Limit Function:
    FS 5
  • Apparent Power Output:
    8 V·A
  • Secondary Output Connection:
    Screw connection
  • Mounting Type:
    DIN rail CT with through primary
  • Model Number:
    Through-feed current converter

Environmental

Dimensions

  • Product Net Width:
    0.065 m
  • Product Net Height:
    0.075 m
  • Product Net Depth / Length:
    0.100 m
  • Product Net Weight:
    0.195 kg
  • Bore Diameter:
    155 mm

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.098 m
  • Package Level 1 Height:
    0.084 m
  • Package Level 1 Depth / Length:
    0.218 m
  • Package Level 1 Gross Weight:
    0.859 kg
  • Package Level 1 EAN:
    8012542047506
  • Package Level 2 Units:
    box 4 piece
  • Package Level 2 Width:
    0.065 m
  • Package Level 2 Height:
    0.078 m
  • Package Level 2 Depth / Length:
    0.15 m
  • Package Level 2 Gross Weight:
    0.90 kg
  • Package Level 2 EAN:
    8012542601104

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85043121
  • E-Number (Finland):
    6701051
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002048 - Current transformer
  • ETIM 8:
    EC002048 - Current transformer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85043121
  • Object Classification Code:
    T
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds