You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: M1173

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

M1173

General Information

  • Extended Product Type:
    M1173
  • Product ID:
    2CSM110000R0701
  • EAN:
    8012542004103
  • Catalog Description:
    M1173 Socket outlet
  • Long Description:
    This modular socket allows the connection of devices, tools or electrical and electronic non modular equipments in civil and industrial electrical switchboards.

Technical

  • Standards:
    Italian P30 standard
  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    16 A
  • Power Loss:
    at Rated Operating Conditions per Pole 0.6 W
  • Number of Active Pin Terminals:
    0
  • Options Provided:
    None
  • Model Number:
    Other
  • Color:
    Grey

Environmental

Dimensions

  • Width in Number of Modular Spacings:
    2.5
  • Product Net Width:
    0.045 m
  • Product Net Height:
    0.085 m
  • Product Net Depth / Length:
    0.070 m
  • Product Net Weight:
    0.115 kg
  • Built-In Depth (t2):
    60 mm

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.09 m
  • Package Level 1 Height:
    0.08 m
  • Package Level 1 Depth / Length:
    0.18 m
  • Package Level 1 Gross Weight:
    0.54 kg
  • Package Level 1 EAN:
    8012542004110

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369010
  • E-Number (Finland):
    2519720
  • E-Number (Sweden):
    2102800
  • Country of Origin:
    Romania (RO)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001663 - Socket outlet for distribution board
  • ETIM 8:
    EC001663 - Socket outlet for distribution board
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85369010
  • eClass:
    V11.0 : 27142305
  • Object Classification Code:
    X
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links