Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: DMTME-I-485

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

DMTME-I-485

General Information

  • Extended Product Type:
    DMTME-I-485
  • Product ID:
    2CSM180050R1021
  • EAN:
    8012542975809
  • Catalog Description:
    DMTME-I-485 Multimeter
  • Long Description:
    DMTME-I-485 is a modular digital multimeter for measurement of main electrical parameters, with two digital outputs and embedded RS485.

Technical

  • Rated Voltage (Ur):
    3 x 230 (400) V
  • Voltage Range:
    10…500 V
  • Current Rating:
    5 A
  • Power Consumption (@Pcons):
    6 V·A
  • Accuracy:
    Active Energy ±1%
  • Measuring Range:
    Maximum Current AC 5 A
    Maximum Temperature 50 °C
    Maximum Frequency 500 kHz
    Maximum Voltage AC 500 V
    Isolation Resistance 8 ... 8 MΩ
    Maximum Resistance 8 MΩ
  • Number of Phases:
    Three-phase
  • Number of Digital In/Outputs:
    2 Digital Outputs
  • Measurement Type:
    Automatic
  • Mounting Type:
    DIN-Rail (6 DIN modules)
  • Type of Indicator:
    Digital
  • I/O Option:
    2 digital outputs
  • Additional Information:
    CT (5A)
  • Communication:
    Modbus RTU

Environmental

  • Ambient Air Temperature:
    Operation 0 ... 50 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    2CSC445014K270

Dimensions

  • Product Net Width:
    105 mm
  • Product Net Height:
    26.5 mm
  • Product Net Depth / Length:
    58 mm
  • Product Net Weight:
    0.430 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.058 m
  • Package Level 1 Height:
    0.09 m
  • Package Level 1 Depth / Length:
    0.105 m
  • Package Level 1 Gross Weight:
    0.45 kg
  • Package Level 1 EAN:
    8012542975809

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    90303100
  • Country of Origin:
    Romania (RO)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000069 - Multimeter
  • ETIM 8:
    EC000069 - Multimeter
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    90303100
  • eClass:
    V11.0 : 27200301
  • Object Classification Code:
    P
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds