Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: DWA2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

DWA2

General Information

  • Extended Product Type:
    DWA2
  • Product ID:
    2CSM222501R1000
  • EAN:
    8012542225010
  • Catalog Description:
    DWA2 Digital timer
  • Long Description:
    Digital time switch, weekly and asto programming, two channels

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Control and Automation devices » Analogue and Digital Time Switches

Ordering

  • E-Number (Sweden):
    1330653
  • EAN:
    8012542225010
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900

Dimensions

  • Product Net Width:
    35 mm
  • Product Net Height:
    65 mm
  • Product Net Depth / Length:
    87 mm
  • Product Net Weight:
    0.152 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    60 mm
  • Package Level 1 Height:
    80 mm
  • Package Level 1 Depth / Length:
    97 mm
  • Package Level 1 Gross Weight:
    0.233 kg
  • Package Level 1 EAN:
    8012542225010

Environmental

  • Ambient Air Temperature:
    Operation -20 ... 50 °C

Additional Information

  • Accuracy:
    ± 0.5sec/24h
  • Connecting Capacity:
    2.5 mm²
  • Degree of Protection:
    IP20
  • Function:
    Weekly astro
  • Meter Type:
    Digital
  • Mounting Type:
    DIN rail
  • Number of Channels:
    2
  • Options Provided:
    With running reserve
  • Power Consumption (@Pcons):
    2 W
  • Power Loss:
    2 W
  • Product Main Type:
    DBT Timer
  • Product Name:
    Digital Time switch
  • Rated Frequency (f):
    50 … 60 Hz
  • Rated Operational Voltage:
    115 ... 230 V AC
  • Supply Voltage:
    115 ... 230 V AC

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002305 - Digital time switch for distribution board
  • ETIM 7:
    EC002305 - Digital time switch for distribution board
  • Object Classification Code:
    K
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds