Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: DW2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

DW2

General Information

  • Extended Product Type:
    DW2
  • Product ID:
    2CSM222521R1000
  • EAN:
    8012542225218
  • Catalog Description:
    DW2 Digital Time switch
  • Long Description:
    Digital time switch, weekly programming, two channels

Technical

  • Standards:
    EN 60730-2-7
    EN-301 489-17
    EN-300 328
    EN-62479
    EN 50581
  • Function:
    Weekly
  • Operational Voltage:
    195.5 ... 253 V AC
  • Supply Voltage:
    230 V AC
  • Rated Impulse Withstand Voltage (Uimp):
    Maximum 4 kV
  • Maximum Switching Current:
    16 A
  • Rated Frequency (f):
    50 ... 60 Hz
  • Maximum Switching Power:
    4000 V·A
  • Power Consumption (@Pcons):
    2 W
  • Power Loss:
    2 W
  • Power Supply:
    230 V AC
  • Accuracy:
    ± 0.5sec/24h
  • Number of Channels:
    2
  • Maximum Number of Programs:
    120
  • Tightening Torque:
    0.5 N·m
  • Minimum Switching Time:
    1 minute [unit of time]
  • Contact Type:
    Change-Over (CO)
  • Meter Type:
    Digital
  • Mounting Type:
    DIN rail
  • Options Provided:
    With running reserve
  • Battery Chemical Composition:
    Lithium
  • Battery Life:
    5 year
  • Battery Type:
    Button Cell
  • Battery Weight:
    0.003 kg
  • Number of Batteries:
    1
  • Connecting Capacity:
    Solid 2.5 mm²
  • Rated Switching Capacity:
    2000 W
    FluorescentLamps 600 V·A
    2000 W
    600 V·A
    500 W

Environmental

  • Ambient Air Temperature:
    Operation -20 ... +50 °C
    Storage -25 ... +70 °C
  • Degree of Protection:
    Housing IP20

Dimensions

  • Width in Number of Modular Spacings:
    2
  • Product Net Width:
    35 mm
  • Product Net Height:
    65 mm
  • Product Net Depth / Length:
    87 mm
  • Product Net Weight:
    0.152 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    60 mm
  • Package Level 1 Height:
    80 mm
  • Package Level 1 Depth / Length:
    97 mm
  • Package Level 1 Gross Weight:
    0.233 kg
  • Package Level 1 EAN:
    8012542225218

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900
  • E-Number (Finland):
    2619407
  • E-Number (Sweden):
    1330651
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002305 - Digital time switch for distribution board
  • ETIM 8:
    EC002305 - Digital time switch for distribution board
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85364900
  • eClass:
    V11.0 : 27200110
  • Object Classification Code:
    K
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds