Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TM30/12

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

TM30/12

General Information

  • Extended Product Type:
    TM30/12
  • Product ID:
    2CSM228755R0802
  • EAN:
    8012542287551
  • Catalog Description:
    TM30/12 Fail safe bell transformer
  • Long Description:
    These transformers, with safety extremely-low voltage secondary (SELV), are suitable for driving loads that call for a discontinuous supply.

Technical

  • Standards:
    IEC/EN 61558-2-8
  • Application:
    Residential
  • Primary Voltage:
    230 V
  • Secondary Voltage:
    (6-7) 4 V AC
    (5-6) 8 V AC
    (5-7) 12 V AC
  • Secondary Current:
    2.5 A
  • Output Current Maximum (Iout):
    7.5 A
  • Rated Frequency (f):
    50/60 Hz
  • Power Loss:
    3 W
  • Power Supply:
    30 V·A
  • Rated Output Power:
    30 W
  • Insulation Class:
    B
  • Tightening Torque:
    0.5 N·m
  • Transformer Type:
    Fail - Safe Bell Transformers
  • Options Provided:
    None
  • Remarks:
    Suitable for loads that require a discontinuous supply. Double insulation between primary and secondary windings
  • Connecting Capacity:
    2.5 mm²

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Technical UL/CSA

  • Connecting Capacity UL/CSA:
    14 AWG

Dimensions

  • Width in Number of Modular Spacings:
    3
  • Product Net Width:
    52.5 mm
  • Product Net Height:
    0.085 m
  • Product Net Depth / Length:
    0.065 m
  • Product Net Weight:
    0.450 kg
  • Product Net Length:
    65 mm

Container Information

  • Package Level 1 Units:
    box 4 piece
  • Package Level 1 Width:
    0.09 m
  • Package Level 1 Height:
    0.08 m
  • Package Level 1 Depth / Length:
    0.054 m
  • Package Level 1 Gross Weight:
    1.8 kg
  • Package Level 1 EAN:
    8012542287568
  • Package Level 2 Units:
    box 4 piece
  • Package Level 2 EAN:
    8012542287568

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85043121
  • Country of Origin:
    Romania (RO)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001547 - Bell transformer
  • ETIM 8:
    EC001547 - Bell transformer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85043121
  • Object Classification Code:
    T
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds