Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: E 9F22 GG12

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

E 9F22 GG12

General Information

  • Extended Product Type:
    E 9F22 GG12
  • Product ID:
    2CSM259403R1801
  • EAN:
    8012542594031
  • Catalog Description:
    E 9F22 GG12 Fuse link
  • Long Description:
    E 9F22 GG12 is a 22x58 mm cylindrical fuse for circtuits protection

Technical

  • Standards:
    IEC 60269-2
  • Rated Voltage (Ur):
    690 V
  • Rated Current (In):
    12 A
  • Maximum Breaking Capacity:
    120 kA
  • Power Loss:
    at Rated Operating Conditions per Pole 2 W
  • Fuse Type:
    gG
  • Release Type:
    gG: Used in general protection of cables and lines in installation and industrial applications
  • Construction Material:
    Ceramic  
  • Fuse Size:
    22x58
  • Contact Material:
    copper silver plated (Cu/Ag)

Material Compliance

  • RoHS Information:
    9AKK106713A5625
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Date:
    27/01/2014
  • REACH Declaration:
    9AKK108467A9482
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

Dimensions

  • Product Net Width:
    0.002 m
  • Product Net Height:
    0.006 m
  • Product Net Depth / Length:
    0.002 m
  • Product Net Weight:
    0.048 kg
  • Dimension Diagram:
    9AKK108466A8534

Ordering

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Gross Weight:
    0.05 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002704 - Cylindrical fuse
  • ETIM 9:
    EC002704 - Cylindrical fuse
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85361010
  • eClass:
    V11.0 : 27142002
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links