You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E 91/32 PV1500e U

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

E 91/32 PV1500e U

General Information

  • Extended Product Type:
    E 91/32 PV1500e U
  • Product ID:
    2CSM274361U1801
  • EAN:
    8012542743613
  • Catalog Description:
    E 91/32 PV1500e U Fuse holder
  • Long Description:
    E 91/32 PV 1500 is a fuseholder for overcurrent and short circuit protection in PV applications

Accessories

Identifier Description Type Qty Unit Of Measure
2CSM233941R1801
E9F4 PV1500 Fuse link E9F4 PV1500 1 piece
2CSM205285R1801
E9F5 PV1500 Fuse link E9F5 PV1500 1 piece
2CSM205295R1801
E9F6 PV1500 Fuse link E9F6 PV1500 1 piece
2CSM205305R1801
E9F7 PV1500 Fuse link E9F7 PV1500 1 piece
2CSM205315R1801
E9F8 PV1500 Fuse link E9F8 PV1500 1 piece
2CSM205325R1801
E9F10 PV1500 Fuse link E9F10 PV1500 1 piece
2CSM205335R1801
E9F12 PV1500 Fuse link E9F12 PV1500 1 piece
2CSM205345R1801
E9F15 PV1500 Fuse link E9F15 PV1500 1 piece
2CSM206875R1801
E9F20 PV1500 Fuse link E9F20 PV1500 1 piece
2CSM206895R1801
E9F25 PV1500 Fuse link E9F25 PV1500 1 piece
2CSM206905R1801
E9F30 PV1500 Fuse link E9F30 PV1500 1 piece
2CSM206925R1801
E9F32 PV1500 Fuse link E9F32 PV1500 1 piece

Technical

  • Standards:
    IEC 60269-1
    UL 4248-19
  • Rated Voltage (Ur):
    1500 V DC
  • Rated Insulation Voltage (Ui):
    1 kV
  • Rated Current (In):
    32 A
  • Power Loss:
    at Rated Operating Conditions per Pole 6 W
  • Number of Poles:
    1
  • Tightening Torque:
    2-2.5 N·m
  • Fuse Type:
    gPV
  • Lock Type:
    Non Padlockable
  • Mounting Type:
    DIN-Rail
  • Material of Conductor:
    Copper
  • Remarks:
    For use with CU only 60°C, 75°C or 90°C wire
  • Shock and Vibration Withstand acc. to IEC 61373:
    Category 1, Class B
  • Number of Batteries:
    0
  • Connecting Capacity:
    Stranded 0.75…25 mm²
    Rigid 0.75…25 mm²
  • Fuse Size:
    10x85 mm
  • Operating Humidity (RHamb):
    max. 90% at +20 °C
    50% at max. +40 °C

Environmental

  • Ambient Air Temperature:
    Operation -5…85 °C
    Storage -25…85 °C
  • Degree of Protection:
    IP20
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    2 to 13 Hz x= 1 mm peak
    13 to 100 Hz y= 0.7 g peak
  • Resistance to Shock acc. to IEC 60068-2-27:
    15g 18 shocks 11 ms
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    9AKK107492A3751
  • REACH Declaration:
    9AKK108467A9482
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Technical UL/CSA

  • Connecting Capacity UL/CSA:
    Stranded 14…10 AWG
    Rigid 14…6 AWG
  • Tightening Torque UL/CSA:
    18-22 in·lb

Dimensions

  • Width in Number of Modular Spacings:
    1.3
  • Product Net Width:
    22.5 mm
  • Product Net Height:
    134 mm
  • Product Net Depth / Length:
    65 mm
  • Product Net Weight:
    80 g
  • Built-In Depth (t2):
    65 mm

Ordering

  • Package Level 1 Units:
    box 60 piece
  • Package Level 1 Gross Weight:
    6000 g

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002705 - Holder for cylindrical fuse
  • ETIM 9:
    EC002705 - Holder for cylindrical fuse
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85351000
  • eClass:
    V11.0 : 27142121
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links