Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: AMTD-1-R

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AMTD-1-R

General Information

  • Extended Product Type:
    AMTD-1-R
  • Product ID:
    2CSM274773R1011
  • EAN:
    8012542747734
  • Catalog Description:
    AMTD-1-R Digital Ammeter
  • Long Description:
    AMTD-1-R is a digital ammeter for ac networks, with programmable relay

Technical

  • Current Type:
    AC
  • Frequency (f):
    35 ... 400 Hz
  • Power Consumption (@Pcons):
    4 W
  • Power Loss:
    4 W
  • Accuracy:
    ±0,5% F.S. ±1digit at 25 °C
  • Measurement Scale:
    End 600 A
  • Measuring Range:
    5...600 A
  • Model Number:
    DIN rail
  • Meter Type:
    Digital
  • Mounting Type:
    DIN-Rail
  • Accessories Available:
    Yes

Material Compliance

  • RoHS Information:
    2CSC445007K0201
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • RoHS Date:
    30/11/2007 0.00.00
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -40 ... 55 °C
  • Degree of Protection:
    IP20
  • Environmental Information:
    See RoHS Information

Dimensions

  • Width in Number of Modular Spacings:
    3
  • Product Net Width:
    52.5 mm
  • Product Net Height:
    26.5 mm
  • Product Net Depth / Length:
    61.5 mm
  • Product Net Weight:
    0.350 kg

Ordering

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.65 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002292 - Ampere meter for installation
  • ETIM 9:
    EC002292 - Ampere meter for installation
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    90303100
  • eClass:
    V11.0 : 27200304
  • Object Classification Code:
    P
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links