Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E 9F14 GG10

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

E 9F14 GG10

General Information

  • Extended Product Type:
    E 9F14 GG10
  • Product ID:
    2CSM290983R1801
  • EAN:
    8012542909835
  • Catalog Description:
    E 9F14 GG10 Fuse link
  • Long Description:
    E 9F14 GG10 is a 14x51 mm cylindrical fuse for circuits protection

Technical

  • Rated Voltage (Ur):
    690...690 V
  • Rated Operational Voltage:
    690 V AC
  • Voltage Range:
    690 V AC
  • Rated Current (In):
    10 A
  • Rated Primary Current (Ipn):
    10 A
  • Maximum Breaking Capacity:
    120 kA
  • Power Loss:
    at Rated Operating Conditions per Pole 1.65 W
  • Utilization Category:
    gL/gG (Cable protection/equipment protection)
  • Fuse Type:
    Cylindrical gG
  • Release Type:
    Other
  • Fuse Size:
    Cylindrical IEC 14x51

Environmental

Dimensions

  • Product Net Width:
    0.001 m
  • Product Net Height:
    0.051 m
  • Product Net Depth / Length:
    0.001 m
  • Product Net Weight:
    0.006 kg
  • Dimensions:
    14x51 mm
  • Size:
    14x51 mm

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    0.03 m
  • Package Level 1 Height:
    0.07 m
  • Package Level 1 Depth / Length:
    0.051 m
  • Package Level 1 Gross Weight:
    0.19 kg
  • Package Level 1 EAN:
    8012542909835

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85361010
  • Country of Origin:
    France (FR)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002704 - Cylindrical fuse
  • ETIM 8:
    EC002704 - Cylindrical fuse
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85361010
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds